Skip to content Skip to navigation menu
BEARING, ANGULAR CONTACT, 20-30 DEG, 20MM ID X 47MM OD X 20.6MM WIDTH
Part Number 51-7001
Requires install by HFO
Price $35.00

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
Details

To make sure this is the correct part for your machine, use the machine's serial number to narrow the search.
 

 

Bearings
Bearing Seal Type Double Shielded
Bearing Inner Diameter 20MM
Bearing Element Material Steel
Bearing Cage Material Steel
Bearing Type Angular Contact Bearings
Reviews