Zum Inhalt springen Zum Navigationsmenü springen
SOLENOID, VALVE 4W/4P M-CONNECTOR + 2W/2P M-CONNECTOR
Part Number 36-3088
Preis 174,95 $


EINHEIT each


DETAILS

To make sure this is the correct part for your machine, use the machine's serial number to narrow the search.

 

3-way solenoid valve

• Individual inline

• Non-locking recessed manual operator

• Pressure range: Vacuum to 150psi, Cv (air flow) 0.18 nominal 

• 1/8" NPTF ports

• 120 VAC, 50/60 Hz

• 18 AWG