Skip to content Skip to navigation menu
ENCLOSURE EXHAUST OPTION
Precio $1,795.00

UNIDAD DE MEDIDA cada uno
El precio no incluye los impuestos locales, el envío o la instalación.

Por favor, póngase en contacto con la fábrica Haas para más detalles.
Available for all VMCs, HMCs, and Lathes built after Sept 1999
DETAILS

ENCLOSURE EXHAUST  

Start loading parts sooner, without waiting for the coolant mist to clear from the machine enclosure. The Haas Enclosure Exhaust System keeps the machine’s interior clear of mist and smoke generated during the machining process, improving visibility and allowing for faster workpiece exchange. The Enclosure Exhaust System mounts easily to the enclosure, and is activated and powered by the machine.
 
FEATURES
• Easy installation; four bolts and one cable
• Dual mesh filters easily slide out for inspection and cleaning
• Coolant is collected in the housing and drains back into machine
• Ducting can be attached to vent outside of the shop
 
BENEFITS
• No waiting for mist to clear before changing parts
• Better work environment for operators
• Reduced machine maintenance, cleaner machine
 
DIMENSIONS
• 16.5" Wide x 14.5" Deep x 16" Height
 
Documentación
Procedimiento Enclosure Exhaust Installation
Opiniones