Skip to content Skip to navigation menu
COOLANT REFILL OPTION
Precio $1,295.00

UNIDAD DE MEDIDA cada uno
El precio no incluye los impuestos locales, el envío o la instalación.

Por favor, póngase en contacto con la fábrica Haas para más detalles.
Requires mill software M18.22A or later
Requires lathe software L11.18A or later
DETAILS

AUTOMATIC COOLANT REFILL SYSTEM

Stop hauling buckets of coolant and water around your shop, and cleaning up spills along the way. Stop wasting time measuring and mixing to get the right ratio. Forget all those hassles and save a ton of time. The Haas Automatic Coolant Refill System monitors the machine coolant level, and automatically adds correctly mixed coolant to the tank. This saves the machine operator valuable time for other tasks, such as keeping the machine running and producing parts. The Haas Automatic Coolant Refill System is easy to operate, reliable, and inexpensive.
 
Note: A self-standing version is also available. So if your Haas machine’s coolant tank does not have the traditional handle for moving the tank around, you can still use the Automatic Coolant Refill System by ordering a stand PN: 93-2360 with your Coolant Refill Option.
 
FEATURES
• Easily integrates with Haas coolant tanks
• 5-gallon coolant concentrate reservoir
• Fully integrated with the Haas control
 
BENEFITS
• Automatically maintains the specified coolant concentrate ratio
• No more carrying buckets of water through the shop to fill coolant tanks
• Save money on expensive coolant concentrate by using only the amount needed
• Save operator time
Documentación
DOCUMENTACIÓN Coolant Refill - Operation
Procedimiento Coolant Refill Installation
Opiniones