Skip to content Skip to navigation menu
HIGH-SPEED MACHINING OPTION
Precio $3,295.00

UNIDAD DE MEDIDA cada uno
El precio no incluye los impuestos locales, el envío o la instalación.

Por favor, póngase en contacto con la fábrica Haas para más detalles.
Requires mill software M10.07 or later
DETAILS

HIGH-SPEED MACHINING SOFTWARE 

Upgrade your control capabilities and reduce your cycle times by utilizing true high-speed machining. The Haas High-Speed Machining option allows faster feedrates and more complex toolpaths, without hesitation or starving the machine. Using a motion algorithm called “acceleration before interpolation” combined with full look-ahead, HSM provides contouring feeds up to 1200 ipm (30.5 m/min), without risk of distortion to the programmed path. This yields reduced cycle times, improved accuracy, and smoother motion. The Haas HSM option accepts ISO standard G-code from all major CAM systems, and is only a fraction of the cost of other high-speed controls.
 
FEATURES
•  Full look-ahead capabilities
•  Acceleration before interpolation
•  ISO standard G-code programming
 
BENEFITS
•  Higher accuracy and smoother motion during contouring
•  Reduces cycle times
•  More complex toolpaths are possible
Opiniones