Skip to content Skip to navigation menu
4TH AXIS DRIVE OPTION
Price $2,895.00

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
Requires mill software M8.19 or later
Details

4TH-AXIS DRIVE AND WIRING 

The fastest way to increase the productivity of your Haas mill is to add a Haas 4th-axis rotary product. You can reduce or totally eliminate multiple setups, and easily handle machining multi-sided parts (3+1 machining). You can also run fully interpolated, complex 4-axis programs. The Haas 4th-axis drive allows the use of a fully integrated 4th-axis Haas rotary table or indexer for multi-sided machining, yielding increased productivity and reduced setups.
Note: Everything you need to know about Haas rotary tables and indexers can be found at HaasCNC.com, including a Rotary Fit Chart, so you’ll know which 4th-axis rotaries will fit your Haas mill.
 
FEATURES
•  Fully integrated with the Haas control
•  Plug-n-play – ready to hook up a Haas rotary table or indexer
•  Fully supported by Haas
•  Built and designed in-house by Haas
•  Compatible with all Haas single-axis and multiple-spindle rotary products
 
BENEFITS
•  Adding a 4th-axis rotary product saves time; the operator is free to do other things
•  Increases part accuracy by reducing part handling
•  Reduces the number of operations
•  More parts can be made at one time by using fixtures/tombstones; “increases” workspace
•  Fewer tool changes; the tool can cut multiple parts/features before returning to the tool changer
•  Increases unattended machining time
Reviews