Skip to content Skip to navigation menu
6" (152MM) PNEUMATIC TAILSTOCK
Price $1,795.00

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
Details

6" (152 MM) PNEUMATIC TAILSTOCK

 

Need to more rigidity for your HRT210 setup?  The Haas 6” (152 mm) pneumatic tailstock support can help with that.  The tailstock has the same center height as the HRT210 and lines up with the spindle with easy mounting in the table t-slot. Morse taper #3 live centers recommended, but not included.

 

FEATURES

• Easy installation and maintenance

• Normal operation range: 10 to 60 psi (0.7 to 4.1 bar)

• Morse taper #3

 

BENEFITS

Provides extra support for heavy cutting applications

 

Reviews