Skip to content Skip to navigation menu
HA5C HIGH TORQUE PNEUMATIC COLLET CLOSER
Price $1,895.00

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
Details

HA5C HIGH TORQUE PNEUMATIC COLLET CLOSER  

Want to decrease your part change times by using pneumatic collet closers on you HA5C rotary table?
With the AC-125 pneumatic collet closer, collets can be clamped and unclamped with the flip of a switch.
Its compact size allows it to be used with all models of HA5Cs and, with the use of a small spacer (not included), it can be operated vertically. The AC-125 air collet closer can be used with all types of 5C collets, including step collets.
 
FEATURES
• Easy installation
• 5/16” (8 mm) thru-hole
• Up to 12,000 lb (53 kN) of clamping force
• Mechanically open – pneumatically closed
 
BENEFITS
• Faster part change times
• Fits within the HA5C body for vertical or horizontal clamping
• Clamping force is repeatable, no more variation between parts
• Constant grip force minimizes grip loss due to vibration
Reviews