Skip to content Skip to navigation menu
HA5C COMPACT PNEUMATIC COLLET CLOSER
Price $1,595.00

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
Details

HA5C COMPACT PNEUMATIC COLLET CLOSER

 

Want to decrease your part change times by using pneumatic collet closers on you HA5C rotary table?

With the AC-25 pneumatic collet closer, collets can be clamped and unclamped with the flip of a switch.
The AC-25 is our smallest and most economical closer. It fits entirely inside the HA5C body and can be used vertically or horizontally. Since the AC-25 utilizes air pressure to close, part clamping pressure can be varied easily by regulating the applied air pressure. The AC-25 provides medium holding power of up to 3000 lb (13 kN) draw force and is recommended for drilling and light milling of collet-size parts.
 
FEATURES
• Easy installation
• No thru-hole
• Up to 3,000 lb (13 kN) of clamping force
• Mechanically opened – pneumatically closed
 
BENEFITS
• Faster part change times
• Fits within the HA5C body for vertical or horizontal clamping
• Clamping force is repeatable, no more variation between parts
• Constant grip force minimizes grip loss due to vibration
Reviews