Skip to content Skip to navigation menu
HIGH INTENSITY LIGHTING OPTION
Price $995.00

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
Available for machines built after Dec 2010
Not available for OMs, OLs, MMs, SMMs, DTs, DMs, UMCs, GRs, HMCs, or ST-10
Details

HIGH-INTENSITY LIGHTING 

Tired of your dark shop, and not having enough light to properly load or inspect your parts while still in the machine? The High-Intensity Lighting option solves this problem with two, super-bright LED lights that you adjust to the perfect location to illuminate your machine workspace. There’s nothing like being able to see what you’re doing.
 
FEATURES
• Automatically turn on when the door is opened, and turn off when closed
• Can be turned on/off manually
• Energy-saving timers can be used to reduce energy costs
 
BENEFITS
• LED lights save on energy costs
• Bright, even illumination of the machine workspace
• LED lights provide bright light without heat
• Reduces operator eye strain

 

Reviews