Skip to content Skip to navigation menu
AUTO JET BLAST OPTION
Price $995.00

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
ST lathes only
Details

AUTO JET AIR BLAST 

The Auto Jet Air Blast automatically keeps your workpiece and/or workholding clean without the need to open the operator doors. Activated by M-code, the air blast can be programmed to activate at anytime – while the spindle is turning, at the end of cycle, or before a part pass-off on a Haas dual-spindle lathe. Dual-spindle machines have an independent M-code for each spindle.
 
FEATURES  
•  Fully integrated with the Haas control
•  Activated by M-code; dual M-codes for dual-spindle machines
•  High-pressure air is delivered to the workpiece
•  Uses the lathe’s air supply; no separate air supply needed
•  Air nozzle for each spindle on DS machines
 
BENEFITS
•  Clears chips from workpiece and workholding
•  Increases part accuracy when handing off parts on dual-spindle Haas lathes
•  Enhances unattended machining
•  Can help prevent improper workpiece loading
Reviews