Skip to content Skip to navigation menu
2.50IN (64MM) EXTRUDED SPINDLE LINER KIT
Price $1,295.00

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
Fits ST-15 lathes
Details
• Kit includes complete size range of most common material sizes
• Kit includes all extruded liners up to the maximum drawtube capacity of the lathe
• Durable extruded HDPE polyurethane construction for long life
• Concentric spindle support for high rpm machining of bars or long parts
Lathe Spindle Liners
Inside Diameter (ID) - Inch 2IN
0.5IN
1.5IN
0.75IN
0.625IN
1.375IN
0.375IN
1.625IN
0.875IN
1.75IN
1IN
1.25IN
1.125IN
2.25IN
Drawtube Size - Inch 2.5IN
Inside Diameter (ID) - Metric 38mm
45mm
35mm
57mm
25mm
28mm
51mm
22mm
32mm
10mm
13mm
19mm
42mm
16mm
Drawtube Size - Metric 64mm
Reviews