Skip to content Skip to navigation menu
HIGH PRESSURE COOLANT 300 PSI (21 BAR)
Price $6,995.00

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
Requires lathe software L3.05 or later
Details

 

HIGH-PRESSURE COOLANT, 300 PSI (21 BAR)
 
This high-pressure coolant system provides up to 300 psi (21 bar) of coolant to the cutting tool, allowing for heavier cuts, higher feedrates, deep-hole drilling, and better surface finishes. With high-pressure coolant, you can really reduce your cycle times to increase throughput, and you’ll produce higher-quality parts.
 
FEATURES
•  Runs off the machine’s power source; doesn’t need an external power source
•  Comes with a 1.5 hp (1.1 kW) motor
•  Includes an Auto-Clean feature on the pump intake, eliminating the need for an inline filter
•  A sensor switch lets the operator know when the filter needs to be cleaned, by displaying an icon on the control screen
•  Haas designed and built in-house
 
BENEFITS
• Significant time savings when compared to machining with standard flood coolant
• Increases tool life by clearing chips during deep-hole drilling and blind pocket milling
• Allows higher cutting speeds for cycle-time reduction
• Avoids recutting of chips
• Improves surface finish
• When used with carbide tooling, holes can be drilled to depth in one pass
Reviews