Skip to content Skip to navigation menu
RJH-TOUCH OPTION
Price $1,495.00

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
For machines built before June 2008, please contact your distributor for pricing and availability.
Requires mill software M16.02A or later.
Requires lathe software L9.02A or later.
Details

REMOTE JOG HANDLE w/COLOR LCD 

Save time. Get closer to your work. Move the machine axes around while you’re in a position to see what’s happening up-close. Stop moving back and forth from the work area inside the machine to the control pendent outside the machine. The patented Haas Enhanced Remote Jog Handle with color LCD features a 2.8" color graphic display, an 11-button keypad, a triple-knob motion-control system that allows infinitely variable jog speeds, and a built-in LED inspection light. You can set tool and work offsets, jog up to 9 axes, display machine position, show the current program running, and much more – all from the jog handle.
 
FEATURES 
• 2.8" color graphic display
• 11-button keypad
• Triple-knob motion control system for infinitely varable jog speeds
• Built-in LED inspection light
• Cycle start, feed hold, single block, and more available at the jog handle
 
 
BENEFITS
• Allows operator to get close to part
• Access to machine set-up functions from the jog handle
• Easy to use, intuitive controls
Documentation
PROCEDURE Remote Jog Handle Installation
Reviews