Skip to content Skip to navigation menu
MILL SPINDLE ORIENTATION
Price $1,195.00

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
Requires mill software M4.42 or later
Details

SPINDLE ORIENTATION

 
The Spindle Orientation option allows spindle positioning to a specific programmed angle. This option provides inexpensive, accurate (0.5 degree) positioning. Special applications on mills, such as robotic tending, 90-degree milling heads, and driven broaching heads, require orientation of the spindle to a certain angle.
 
FEATURES
• G-code commanded orientation
• Industry standard M-code
• 0.5-degree positioning accuracy
• 360-degree positioning possible
 
BENEFITS
• Easier robotic part loading and unloading, with strategic toolholder positioning for clearance
• 0.5-degree orientation accuracy for demanding tooling applications
• Repeatable positioning
Reviews