Skip to content Skip to navigation menu
SILICONE, RTV ASI 335 - 10.2 FL OZ / 301 ML
Part Number 99-4452
Price $25.00

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
Details

ASI 335 Neutral Cure Silicone Sealant/Adhesive is a one-part, non-slump, moisture-curing RTV (room temperature vulcanizing) that cures to form a tough, high modulus rubber with long-term flexibility and durability.

The neutral curing mechanism of ASI 335 is ideally suited for use in confined work areas since no objectionable odors are evolved. The non-slump characteristics of ASI 335 allow application to vertical or horizontal joints without flowing or sagging.

ASI 335 has excellent resistance to weathering including ozone, ultraviolet radiation, freeze-thaw conditions and airborne chemicals. After cure, the wide heat stability range of ASI 335 is from -57°C to +204°C (-70°F to +400°F) and the sealant can be applied to surface temperatures from -18°C to +50°C (0°F to +120°F).

Documentation
REFERENCE DOCUMENT Lubricant, Grease, and Sealant Tables for Haas Machine Components
DOWNLOADS Silicone RTV ASI 335 - Material Safety Data Sheet (SDS)
Reviews