Skip to content Skip to navigation menu
BEARING, DEEP GROOVE, 30MM ID X 55MM OD X 13MM WIDTH
Part Number 51-0007
Requires install by HFO
Price $9.95

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
Details

To make sure this is the correct part for your machine, use the machine's serial number to narrow the search.
 

 

Bearings
Bearing Seal Type Double Sealed
Bearing Inner Diameter 30MM
Bearing Element Material Steel
Bearing Cage Material Stamped Steel
Bearing Type Deep Groove Bearings
Documentation
DIAGRAM DS/ST-30/Y/SS/SSY Base Assembly and Sheet Metal Kit
DIAGRAM VF-8 / VF-9 / VF-11 Base Assembly
DIAGRAM VF-6 / VF-6SS / VF-7 / VF-10 / VF-12 Base Assembly
Reviews