Skip to content Skip to navigation menu
PULLEY, HTD P24-8M-20-1108
Part Number 54-0117
Price $64.95


Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
Details

To make sure this is the correct part for your machine, use the machine's serial number to narrow the search.

Pulley Profile Notes:

PGGT/TIMING HTD PULLEY:
Is comprised of; number of grooves, pitch, width and bore.
For example; part number P36-3M-09-0.2500 denotes 36 grooves, 3mm pitch, 9mm width and 0.2500 bore.

TIMING PULLEY:
Is comprised of; pitch, width, tooth count and bore.
For example; part number XL-0.750-56-0.3750 denotes .200” pitch, 0.750 width, 56 teeth and 0.3750 bore. The letters correspond to pulley pitch as follows:

XL = Extra Light = .200” pitch.
L = Light = .375” pitch.
H = Heavy = .500” pitch.

HTD PULLEY:
Is comprised of; number of grooves, pitch, width and bushing I.D. For example; part number P36-5M-15-1108 denotes 36 grooves, 5mm pitch, 15mm width and associated bushing I.D. number.

V-PULLEY:
Is comprised of; belt type, pulley diameter, number of V-grooves and bore. For example; part number 5V-10.100-4-6.5080 denotes 5V belt, pulley O.D., 4 V-grooves and 6.5080 bore.