Skip to content Skip to navigation menu
HA5C PNEUMATIC COLLET CLOSER
Price $2,595.00

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
Details

HA5C PNEUMATIC COLLET CLOSER  

Want to decrease your part change times by using pneumatic collet closers on you HA5C rotary table?
With the AC-100 pneumatic collet closer, collets can be clamped and unclamped with the flip of a switch.
Due to its long rearward length, the AC-100 cannot be used vertically and is not recommended for tilting HA5Cs. Also, some consideration must be given to clearances when using the AC-100 parallel to the Y-axis, as its length may collide with the Z-axis way cover.
 
FEATURES
• Easy installation
• 1.06” (27 mm) thru-hole
• Up to 10,000 lb (44 kN) of clamping force
• Mechanically closed – pneumatically opened
 
BENEFITS
• Faster part change times
• Clamping force is repeatable, no more variation between parts
• Constant grip force minimizes grip loss due to vibration
• Retains full part clamping if air pressure is removed
Reviews