Skip to content Skip to navigation menu
HA5C MANUAL DRAW TUBE
Price $695.00

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
Details

HA5C MANUAL DRAW TUBE

Manual Draw Tube for HA5C indexers, may be used for standard and tilt multi-head units in place of pneumatic closers where a thru-hole is required or space constraints exist. The manual draw tube fits within the body of the 5C unit. Collet tightening is accomplished using a 1.5” (38mm) socket and torque wrench.

FEATURES
• Easy installation
• 1.10” (28 mm) thru-hole
• Fits within body of HA5C
 

BENEFITS

• Can be used for tilting head HA5Cs when pneumatic collet closers are not used
• Increased space – remove the manual clamping handle from HA5C body to make more room on table
• Accurate clamping force when tightened with torque wrench
Reviews