Skip to content
Skip to navigation menu
Close
Home
Login
Create Account
Feedback
FAQ
Search
>>HaasCNC.com
Select Language
English
French
Italian
German
Spanish
Select Language
English
French
Italian
German
Spanish
0
$0.00
Cart
Haas
Parts
Your source for genuine OEM Haas parts.
The official Haas Automation CNC parts website.
Search
Find Replacement Parts
Automatic Tool Changer
Auto Pallet Changer
Axis Motion
Bar Feeder
Chip Removal
Consumables
Coolant System
Counter Balance
Electrical Cabinet
Enclosure
Hydraulics
Leveling & Anchoring
Lube – Air Panel
Pendant
Probes
Rotary
Spindle Head
TailStock
PERFORMANCE UPGRADE
Chip Removal Upgrades
Control Options
Coolant Upgrades
Lathe Spindle Liners
Probing Systems
Productivity Options
Rotary Axis Drives
Tooling
Rotary Accessories
MAINTENANCE UPGRADE
Air Blow Gun
Battery Upgrade
Chip Tray Kit
LED Light
Vector Drive Filter Kit
My Machine Info:
My Serial Number
My Machine Info:
Machine type
Vertical
Horizontal
Lathe
Rotary
Barfeeder
Year
Model
Apply
My Serial Number:
Apply
or
Home
/
Performance Upgrade
/
Lathe Spindle Liners
/
Liners
/
1.00IN (25MM) ID EXTRUDED SPINDLE LINER
1.00IN (25MM) ID EXTRUDED SPINDLE LINER
Price
$95.00
Unit of measure
each
Add to cart
Quantity
Price does not include local taxes, shipping, or installation.
Please contact your Haas Factory Outlet for details.
Requires 1.75” (44mm) liner for drawtubes larger than 1.75” (44mm)
Details
• Durable extruded HDPE Polyurethane construction for long life
• Patented fin shaped design for concentric fit inside the drawtube to minimize vibrations
• Clearly labeled for quick identification
• Low cost solution
Lathe Spindle Liners
Inside Diameter (ID) - Inch
1IN
Inside Diameter (ID) - Metric
25mm
Reviews
Write a Review
Fields marked* are required
Please enter your review
Review Title
Review Description
Your Rating:
1/5
2/5
3/5
4/5
5/5
Your Name
Send Review
Back To Reviews