Skip to content Skip to navigation menu
PROGRAMMABLE COOLANT OPTION
Price $1,695.00

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
Requires mill software M5.02 or later
Details

PROGRAMMABLE COOLANT NOZZLE

Boost your productivity. Reduce cycle times. Eliminate opening and closing of the mill doors to adjust coolant lines. The Haas Programmable Coolant option is a multi-position nozzle that automatically directs coolant precisely at the cutting tool. The position of the nozzle is controlled via the program, and set specifically for each tool length – saving operator time by eliminating constant adjustments. The nozzle position may also be adjusted manually from the control pendant while a program is running.
 
FEATURES
• Fully integrated with the Haas control
• Haas patented design
• Easy to assign coolant nozzle position by tool number  
• Adjusts automatically when tool is called
• Features 34 programmable positions
• Coolant nozzle positions can be adjusted on-the-fly
 
BENEFITS
• Eliminates time wasted adjusting coolant lines
• Boosts productivity and throughput
• Better chip clearing and tool life
• Stores coolant position with tool offset
Reviews