Skip to content Skip to navigation menu
COOLANT TANK OIL SKIMMER OPTION
Price $895.00

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
Available for machines with 55-gallon or 95-gallon coolant tank
Not available for VF-10 through VF-12
Details

COOLANT TANK OIL SKIMMER

Save money and time with the Haas automatic Oil Skimmer by extending the life of your coolant and reducing coolant maintenance. The Haas Coolant Tank Oil Skimmer is an integrated solution for keeping your coolant tank free of tramp and tap oils. The skimmer is easily and quickly installed onto the side of the Haas coolant tank. During operation, it extracts tramp oil from the coolant in the tank, and deposits it into a collection container. Power can be supplied by the machine’s GFI outlet on the control cabinet, or from any 120VAC power outlet. A wall timer can also be used to control on/off cycles of the skimmer when needed.
 
FEATURES
• Simple, reliable and proven tube-style oil skimmer design
• Continuously removes oil from the coolant surface
• Plugs directly into the side apron of the machine
• Can be controlled by an external timer
• Clips to the side of external coolant tanks
 
BENEFITS
• Removes oil from the coolant tank
• Extends coolant life by minimizing bacteria growth
• Eliminates manual skimming, increasing operator productivity
• Collected oils can be recycled
Documentation
PROCEDURE Oil Skimmer
Reviews