Skip to content Skip to navigation menu
HIGH PRESSURE COOLANT 1000 PSI (69 BAR)
Price $8,795.00

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
Requires lathe software L3.05 or later
Details
HIGH-PRESSURE COOLANT, 1000 PSI (69 BAR)  
 
The Haas High-Pressure Coolant (HPC) system provides up to 1000 psi (69 bar) of coolant to the cutting tool, allowing for heavier cuts, higher feedrates, deep-hole drilling, and better surface finishes. The 1000 psi (69 bar) system is ideal for drill sizes of 0.050 in (1.3 mm) and smaller. With high-pressure coolant, you can really reduce your cycle times to increase throughput, and you’ll produce higher-quality parts.
 
FEATURES
• Runs off the machine’s power source; doesn’t need an external power source
• Comes with a 3 hp (2.2 kW) motor
• Includes an Auto-Clean feature on the pump intake, eliminating the need for an inline filter
• A sensor switch lets the operator know when the filter needs to be cleaned, by displaying an icon on the control screen
• Haas designed and built in-house
 
BENEFITS
• Significant time savings when compared to machining with standard flood coolant
• Increases tool life by clearing chips during deep-hole drilling and blind ID boring
• Allows higher cutting speeds for cycle-time reduction
• Avoids recutting of chips
• Improves surface finish
• When used with carbide tooling, holes can be drilled to depth in one pass
Reviews