Skip to content Skip to navigation menu
USER-DEFINABLE MACROS
Price $2,895.00

Unit of measure each
Price does not include local taxes, shipping, or installation.

Please contact your Haas Factory Outlet for details.
Requires mill software M4.07 or later Requires lathe software L2.01 or later
Details

USER-DEFINABLE MACROS 

The Haas User-Definable Macros option offers the programmer the ability to customize functions for a specific application or process. Some examples of macro applications are subroutines for custom canned cycles, probing routines, operator prompting, automation integration, driving optional devices, complex motion, and family-of-parts machining with variables. The possibilities are endless.
 
FEATURES  
•  Fanuc compatible (Custom Macro B)
•  Local variables #1 to #33
•  Global variables #100 to #199, #500 to #699, #800 to #999
•  System variables for monitoring control functions
•  Conditional expressions
•  System overrides and timers
•  Arithmetic and logic
 
BENEFITS
•  Significant memory space saving (smaller programs than standard G-code)
•  Simple variable updating for flexible programming of families of parts
•  Logic for step-by-step conditional automation processes
•  Read and write to variables
•  Simple to complex programming
•  Monitor discrete input and output status
Reviews